CAD model selection
Company
Camozzi
Description
Series FS-FSP - Flow sensors
Bill of material
FS01-005-010-R6
Series
FS = Flow sensor
FSP = Flow sensor + Pressure sensor
Size
01 = 17 mm
Flow rate
005 = 500 mL/min *
010 = 1000 mL/min *
050 = 5 L/min *
100 = 10 L/min *
500 = 50 L/min *
101 = 100 L/min *
201 = 200 L/min
Output specifications
010 = 2 NPN output + Analog output 1 - 5 V *
011 = 2 NPN output + Analog output 4 - 20 mA *
020 = 2 NPN output + RS485 *
030 = 2 PNP output + Analog output 1 - 5 V
031 = 2 PNP output + Analog output 4 - 20 mA
040 = 2 PNP output + RS485 *
PORTS (IN - OUT)
R6 = Ø6 mm
Previews
3D
Dimension
2D
Download CAD models