??
CAD model selection
HELP_VARIABLE
Company
Camozzi
Description
Minivalves-Series 2
Bill of material
235-905
Mod.
Ø
22 mm
Operating pressure
2÷8 bar bar
Flow rate
60NL/min
Actuating force
7N
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models