??
CAD model selection
HELP_VARIABLE
Company
Camozzi
Description
Quick exhaust valve Mod. VSO 4-1/8
Bill of material
VSO 4-1/8
Ports
G1/8
Flow rate at 6 bar 1 > 2 (Nl/min)
50 (ΔP = 1 bar)
Flow rate at 6 bar 2 > 3 (Nl/min)
330 (free flow)
Min. operating pressure (bar)
0,5 bar
Max working pressure (bar)
16 bar
Preview - Generation
3D
Dimension
2D

Download CAD models