??
CAD model selection
HELP_VARIABLE
Company
Camozzi
Description
Cylinders ISO 15552 (ex DIN/ISO 6431 / VDMA 24562) - Series 41K
Bill of material
41K2P160A0010
Series
41 mm
Version
K = standard, magnetic
Operation
Materials
Ø
mm
Construction
Stroke
Stroke
mm
Option
extended piston
mm
Enter value for LSTELO
extended piston
mm
cm
inch
ft
Certifications
Preview - Generation
3D
Dimension
2D

Download CAD models