??
CAD model selection
HELP_VARIABLE
Company
Camozzi
Description
Adapter cable, M8 3-pin male - M12 4-pin female
Bill of material
CS-AG03HB-C250
Mod.
Description
3-pin cable 24 AWG, high flexibility
Max voltage
Max current
3A
Nr conn. wires
3
Connection
M8 3-pin male - M12 4-pin fem.
Outer sheath
Pur. black
Preview - Generation
3D
Dimension
2D

Download CAD models